Lighting management room controller 2 outputs048820
Product Features
- PIR corner mount SCS sensor 180°
- vacancy & occupancy mode (push-button override, or IR remote)
- RJ 45 connection
Main Features
- Fixed directly to the false ceiling with mounting claws(supplied) or installed in deep Batibox boxes
- with depth of 50 mm
- Connect to 2 circuit controller Cat.No 0488 50
- by cord or RJ 45 cable or BUS/SCS
- cable fitted with RJ 45 connector Cat.No 0488 72
- Detection field 45 m²
- Ø 8 m
- Optimum distance between 2 detectors: 6 m
- Consumption 0.2 W on standby